Need help finding the right ESPEC chamber?
Try our new chamber selector tool ⏩

The Criterion temperature/humidity chamber series provides an economical and space-saving solution for a variety of testing requirements. The chamber's interior size is 3.5 inches wider than traditional benchtops, yet the exterior is 20% narrower. Some models use 115V power, meaning no special power hook-ups.

  • Lowest temperature: -20 or -70°C (-4 or -94°F)
  • Highest temperature: 180°C (354°F)
  • Humidity range: 10 to 95% RH
  • Chamber size: 1.5 or 4 cubic feet
  • Touch-screen Watlow F4T programmer with Ethernet access

The four cubic foot workspace is the largest to be found in a benchtop unit, while requiring less footprint than even smaller comparable chambers. The vertical configuration saves bench space, plus the refrigeration’s ventilation design allows installation against a wall for even more space savings.

The programmer includes a temperature alarm as just one part of ESPEC's three-tiered over-temperature protection system. A thermal fuse and a user-set independent limit are also included. In addition, a specimen power terminal allows the user to safely operate powered equipment inside or with the chamber.

ESPEC can add safety options for testing lithium-ion batteries or other products. See the options tab for a list or the Battery brochure below.

ESPEC Expertise in Humidity Control

Controlling humidity in a small environmental chamber can be especially challenging. ESPEC expertise in humidity control brings intelligent design that is carefully integrated into the Criterion chambers. The humidity subsystems are designed for reliability, convenience, and performance:

  • The steam generator allows expanded humidity range and is easy to maintain.
  • A separate de-humidification coil improves low humidity control and range.
  • Wet-bulb humidity sensor is a “primary measurement method” for accuracy. It is also economical, easy to maintain, and reliable because it has no risk of failure due to over-saturation. (Read why analog is preferred over digital.)
  • Direct water supply connection is standard, with options for water filtering and recirculating water tank.
Features for Criterion Benchtop Chambers
  • High performance and quiet operation (65 dBa)
  • Space-saving footprint, designed for flush installation to wall
  • Stainless steel exterior
  • Full thermal break around doorframe
  • One 50mm (2”) diameter cable port on left, with flexible silicone plug
  • Three levels of overheat protection, plus overcool protection
  • Easy lift-off service panels, electrical access on left
  • Detachable eight-foot power cord with plug
  • Humidity models include direct water supply connection for continuous operation (supply tank optional)
  • ETL listed electrical panel conforming to UL 508A

Touch-screen programmer/controller with Ethernet

  • Watlow F4T with touch-screen and Ethernet port standard
  • Save 40 profiles with up to 50 steps each (ramp, soak, jump, auto-start, end)
  • One event relay for external device control, plus specimen power interlock relay for safety
  • ESPEC exclusive options include: Web Controller for full remote access; Chamber Connect software for basic data logging and monitoring. USB and RS-485 ports available, as well.

Get A Fast, Free Price Quote

Photo of Criterion Benchtop
Temperature & temperature/humidity models

Product Suggestions
Benchtop Test Chambers
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
BTZ-133 19.6" x 11" x 12" 1.5 cu. ft. -70 to 180°C No up to 3.5°C/min.
BTZ-175 19.6" x 11" x 12" 1.5 cu. ft. -70 to 180°C No up to 5°C/min. Rental Ready
BTZ-175E 19.6" x 11" x 12" 1.5 cu. ft. -70 to 180°C No up to 5°C/min. 230V 50Hz export model Rental Ready
BTZ-475 19.6" x 15" x 23.6" 4 cu. ft. -70 to 180°C No up to 2.75°C/min.
BTZ-475E 19.6" x 15" x 23.6" 4 cu. ft. -70 to 180°C No up to 2.75°C/min. 230V 50Hz export model
BTU-133 19.6" x 11" x 12" 1.5 cu. ft. -20 to 180°C No up to 2°C/min.
BTU-433 19.6" x 15" x 23.6" 4 cu. ft. -20 to 180°C No up to 1.5°C/min.
BTL-433 19.6" x 15" x 23.6" 4 cu. ft. -20 to 180°C Yes up to 1.5°C/min. Rental Ready
BTX-475 19.6" x 15" x 23.6" 4 cu. ft. -70 to 180°C Yes up to 2.75°C/min.

    ⬆️  Click model number for details, including metric & english units.

The F4T is the newest programmer/controller from Watlow, with a touch-screen and Ethernet interface. ESPEC offers optional software for remote management and datalogging. 

Touch-screen programmer/controller with Ethernet

  • One event relay for external device control, plus specimen power interlock relay for safety
  • ESPEC exclusive options include: Web Controller for full remote access; Chamber Connect software for basic data logging and monitoring
  • USB memory and RS-232/485 ports available as options
  • Save 40 profiles with up to 50 steps each

F4T Specification: (ESPEC Configuration)

Display

Color touch-screen, 4.3 inches
Quickly and easily identify process, alarm, and setpoint values

Control Method

PID (Proportional, Integral, Derivative)

Communications

Standard: Ethernet with MODBUS & SCPI
Optional: RS-232/485, Web Controller

Operating Modes

STOP: chamber off, programmer on
PROGRAM: Runs selected test profile
CONSTANT: runs at set value continually

Program Capacity

40 profiles, 50 steps per program

Programming Capabilities

Ramp and soak functions
Profiles can be programmed to wait for events or up to three process variables
Soak control delays timer until setpoint is reached

Additional Functions

High/low limit alarm functions
Digital inputs can be programmed remotely, start, pause, terminate profiles
A real-time clock can be used to start a profile at any time
Controller is UL/CUL & CE listed

Constant Mode

Used for quickly setting a single operating condition. Chamber will continue to run this condition until stopped. Program and other settings may be entered while the system is running.

Software Options

Learn more about ways to access ESPEC controllers via software our support page:
Software for Watlow F4T

Recommended: Web Controller

The ESPEC Web Controller is an embedded server/software solution for monitoring and programming your chamber via Ethernet. Works with P-300, SCP-220, F4T, & F4 controllers. Included with GL Controller.

See the brochure
Self-install kit for existing units
Try the live demo now!

Independent of the controller itself, the Web Controller adds additional capabilities for datalogging, programming, alarm emails, and RESTful API.

Product Suggestions
Benchtop Test Chambers Series

Get quick pricing on Criterion Benchtop Chambers

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.