Through simulation of wind volume and wind speed, TCC-151W can minimize specimen temperature variations, enabling more accurate quick temperature change testing. For specimen temperature, the ramp rate is 15°C/min. For air temperature,the ramp rate is 23°C/min (temperature heat-up average).

To maintain a constant temperature change rate for test specimens, the TCC-151W uses a sensor (positioned by the user)for specimen temperature measurement,and a newly-developed high-speed controller that enables highly precise specimen temperature control. This controller enables measurement and control processing at a higher speed than conventional controllers.

Features for TCC-151W Thermal Shock Chamber
  • Large-volume test area The test area can contain up to sixty substrates, when set vertically
  • Easy wiring access Clear cabinet sides allow easy access for specimen measurement
  • Cable ports are provided on the right as well as left sides of the chamber
  • Door hinge with self-closing prevention

Site requirements:

  • Main Power: North American standard 208V (alternate international power: 200V, 220V, 380V, or 400V)
  • Cooling water supply
  • Quiet operation with sound levels below 65dB

Available options:

  • Paperless recorder with color display and CompactFlash storage
  • Strip chart recorder
  • Computer interface (IEEE-488 or RS-232)
  • Overcool protection
  • Casters
  • Specimen basket / shelf bracket

Get A Fast, Free Price Quote

Photo of TCC-151W
Rapid-rate cycling designed for quick changes in specimen temperature

Product Suggestions
Thermal Only Testing Chambers
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Notes
TCC-151W 32" x 16" x 20" 6 cu. ft. -70 to 180°C No Test example: -40 to 125°C in 15°C/min. at supply air with 20 lb. of PCB & fixture

    ⬆️  Click model number for details, including metric & english units.

Get quick pricing on TCC-151W Thermal Shock Chamber

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC