The OVTT (Qualmark Benchtop Repetitive-Shock Table) is the first stand-alone, table-top, repetitive-shock vibration system on the market. The OVTT system is ideal for No Fault Found (NFF) precipitation screens of field returns, repair verification, and random vibration test of small products. The Qualmark OVTT system utilizes our patented six-degree-of-freedom vibration technology and has reduced air requirements and low noise levels. The table-top configuration is easy to add to any laboratory and can be placed inside a thermal chamber for combined stress testing.
Get A Fast, Free Price Quote
Features for Qualmark Benchtop Repetitive-Shock Table
- Can be placed in a thermal chamber for combined environment testing (remove cover & detach console)
- PLC Electronic Console with PanelView Controller
- OVTT Manager Software
- One accelerometer for table control and 20 ft. cable
- Clear lid
xLF2 Vibration Table Features:
- Patented repetitive-shock, 6 DoF, vibration table
- Simultaneous excitation at multiple frequencies for testing complex assemblies
- PSD Management for easy maintenance