ESPEC at SEMICON West 2026: San Francisco, October 13-15

Wednesday, October 07 2026


SEMICON West brings the global microelectronics ecosystem to Moscone Center this October, with more than 1,500 booths and over 35,000 attendees expected across three days, according to show organizer SEMI. ESPEC is bringing its semiconductor reliability test portfolio to San Francisco, October 13-15, 2026, with two integrated test pairings on the floor and our applications team ready to discuss your qualification challenges.

Event Details at a Glance

Event: SEMICON West 2026
Dates: October 13-15, 2026
Venue: Moscone Center, San Francisco, CA
ESPEC Booth: 6368

The Reliability Problem Driving Demand for Better Test Equipment

Semiconductor manufacturing is returning to North America, and the facilities being built and staffed right now need domestic suppliers for reliability test equipment. As a generation of tenured engineers retires, younger engineers staffing new domestic fabs are building reliability programs from the ground up, sometimes without direct access to the institutional knowledge those programs depend on.

The engineers, lab managers, and quality decision-makers planning those programs are exactly who attends SEMICON West. The reliability challenges they face fall into three converging categories: electrochemical migration on increasingly dense boards, solder joint fatigue under thermal cycling, and the absence of synchronized measurement infrastructure that correlates electrical data to the environmental conditions that produced it.

If you're attending the Advanced Packaging and Heterogeneous Integration Summit or the Test Vision Symposium, the equipment in our booth speaks directly to what those programs cover.

What We're Bringing to Moscone

If you haven't encountered ESPEC's semiconductor reliability test portfolio before, SEMICON West is the right place to see it in person. Booth 6368 has two paired systems on the floor, each engineered to work together as an integrated unit.

The first pairing is HAST with AMI. The HAST chamber creates the elevated temperature, humidity, and pressure environment that drives accelerated humidity-related failures. The AMI system measures electrochemical migration and insulation resistance in real time while those conditions are active, giving you synchronized electrical and environmental data from a single setup. You can explore our full AMI and AMR electronic reliability systems and the broader semiconductor-related equipment portfolio on our site.

The second pairing is the TSE-12 thermal shock chamber with AMR. The TSE-12 drives rapid temperature transitions between extremes. The AMR system monitors conductor and solder joint resistance continuously through every cycle, capturing resistance shifts at the moment they occur rather than after the test ends.

HAST with AMI: Electrochemical Migration and Insulation Resistance Testing

Electrochemical migration (ECM) is the movement of conductive material across or through an insulator under voltage and humidity. As component geometries shrink and packing density increases on advanced PCBs and semiconductor packages, ECM becomes one of the more difficult failure mechanisms to catch before field deployment.

A dendrite that forms across a 10-micron gap under humidity and bias stress won't announce itself during a standard continuity check. AMI is purpose-built to find it before your product ships. This matters more as domestic fabs ramp production on advanced packaging architectures.

The AMI pairs with our HAST chambers to create synchronized test conditions. HAST operates above 100°C with humidity up to 100% RH and positive pressure, dramatically accelerating the moisture-related mechanisms AMI is designed to measure. Running both together means the electrical measurement is tied directly to the environmental state that produced it, not reconstructed after the fact.

The capability range covers what most semiconductor reliability programs require. Standard testing voltage is 100V, with options at 300V and 500V and custom configurations up to 2,500V. Channel capacity scales to 300 with independent module control, so high-throughput labs and R&D environments aren't forced to run separate sessions.

Electrochemical migration events are captured in under 100 microseconds. Measurement precision comes from coaxial cabling and scanner-based architecture supporting up to 150 channels per device, with modular cable systems that simplify maintenance. The system supports IPC-TM-650 (2.6.3.3), AEC-Q200, and ISO/IEC 17025. See the full AMI electrochemical migration system for complete specifications.

TSE-12 with AMR: Continuous Resistance Monitoring Through Thermal Cycling

Thermal cycling stresses solder joints and conductors through repeated expansion and contraction. The failure mechanism is cumulative: each cycle adds micro-damage to a joint until resistance climbs or the connection opens entirely.

Most test methods capture resistance at the start and end of a cycle sequence, which means a joint can be degrading for hundreds of cycles before you see it in the data. The AMR system monitors continuously, so when a joint begins to degrade, you see the exact thermal event that triggered the change. For engineers qualifying new packaging architectures, that resolution changes what your failure analysis can tell you.

The AMR comes in two variants. The AMR-UD measures DC resistance from 1 mOhm to 100 MOhm. The AMR-UA measures AC resistance up to 3 kOhm. Accuracy is plus or minus 0.5% at 100 mOhm. Channels start at 40 and expand to 280 for larger test programs. Every system includes ISO/IEC 17025-compliant calibration, automatic measurement and logging, graphing, and remote monitoring over LAN.

The TSE-12 is a small-footprint thermal shock chamber well suited for component and board-level qualification work. It delivers the sharp temperature transitions that reveal thermal fatigue in solder joints, connectors, and assemblies. Together, the TSE-12 and AMR give your test lab real-time resistance data correlated directly to the thermal condition that produced it. The AMR conductor resistance evaluation system and TSE thermal shock chambers are detailed on our product pages.

Why the Pairings Matter for Semiconductor Reliability Testing

The underlying reason to engineer these as paired systems is data quality. When measurement and environment are synchronized, you know which test condition produced which resistance event. That correlation is the information your failure analysis depends on. For programs under IPC, AEC, or ISO audit requirements, that traceability is what makes the data defensible.

Service simplicity is the second reason. Calibration, preventative maintenance, and field support come from one source when AMI and HAST are from the same manufacturer, and the same holds for AMR and the TSE-12. ISO/IEC 17025-accredited calibration is included with AMR and supported by AMI.

Chamber Care preventative maintenance and Solutions Group training extend that into a lifecycle relationship. Your lab's uptime doesn't depend on coordinating between separate vendors every time a calibration or service issue arises.

The foundation of that partnership is worth stating plainly. ESPEC Corp. is the world's largest company dedicated exclusively to environmental test chambers. Semiconductor reliability testing isn't a product line we run alongside other industrial categories. Every design decision, every calibration protocol, and every service call is pointed at the same purpose: making reliability testable.

Built for the Semiconductor Reliability Engineer

Semiconductor manufacturing has historically been concentrated outside the United States. As that changes, new domestic facilities need reliability test equipment suppliers who can support them through qualification, production, and long-term operation.

ESPEC's semiconductor testing expertise was developed within ESPEC Corp. in Japan, where the AMI and AMR systems originated. We're bringing that capability into the North American market with purpose-built equipment and US-based subject matter expertise, including Solutions Group specialists trained in Japan on the semiconductor portfolio.

That partnership delivers ISO/IEC 17025-accredited calibration, field service, Chamber Care preventative maintenance, and Solutions Group training to help your team get full value from the equipment. Whether you're a reliability engineer qualifying a new packaging architecture, a lab manager planning capital investments for a new domestic fab, or a quality decision-maker responsible for audit-ready documentation, the service model is built to support you for the life of the equipment.

Let's Talk Before the Show

Booth 6368 will have both pairings on the floor and applications engineers who know the systems inside out. If you're attending SEMICON West 2026 and want to discuss electrochemical migration qualification, solder joint monitoring under thermal cycling, or evaluating the AMI and AMR systems for a new domestic program, reach out before the show and we'll set aside time for you rather than catching someone between conversations on a busy floor.

We'll also be in Phoenix when SEMICON West moves to its spring schedule in 2027. For now, we'll see you at Moscone.