Tensile strength tests are an integral part of material development. Materials that require this test include various metals, plastics, paper, fabrics, fibers, composites, and films for many industries.  ESPEC tensile test chambers are designed to work with any brand machine and can be customized to meet unique application needs.

Using a refrigeration system instead of liquid nitrogen to cool the chamber allows our equipment to introduce humidity, expanding the scope of traditional materials strength testing.

Features for Tensile Test Chambers
  • Chamber and cart designed to fit tensile test machines and benches by Instron, MTS, and other brands
  • Full-opening door with silicone gaskets and hinged on left side
  • Slots in top and bottom of chamber for test grips
  • Lifting eyebolts to aid in positioning
  • Interior and exterior is stainless steel

Refrigeration and Plenum

  • Rear-mounted plenum with cooling coil and nichrome wire heaters
  • Air-cooled refrigeration system using hermetic compressor(s)
  • Humidity models include steam generator and dehumidification coil

System Controls

  • Attached instrumentation console
  • Watlow F4T programmable controller with touch-screen and Ethernet

Get A Fast, Free Price Quote

Photo of Tensile Test
Temperature/humidity chambers for tensile-testing machines

Product Suggestions
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Notes
ETTL2.7-33WA 12~15" x  16~28" x  15~40" 1.7 cu. ft. -30 to 150°C Yes These chambers are customized to fit your testing equipment
ETTU2.7-33WA 12~15" x  16~28" x  15~40" 1.7 cu. ft. -30 to 150°C No These chambers are customized to fit your testing equipment
ETTX2.7-75WA 12~15" x  16~28" x  15~40" 1.7 cu. ft. -60 to 150°C Yes These chambers are customized to fit your testing equipment
ETTZ2.7-75WA 12~15" x  16~28" x  15~40" 1.7 cu. ft. -60 to 150°C No These chambers are customized to fit your testing equipment

    ⬆️  Click model number for details, including metric & english units.

Get quick pricing on Tensile Test Chambers

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC