The cart for our benchtop also is available with a built-in water tank system. This supplies the chamber with water when there is no piped water supply for the humidity system. The tank system can be configured for recirculation.
Same footprint as the standard cart. The six-gallon tank can be configured for re-circulation or single-pass usage and can be used with a water filter option (recommended for re-circulation mode). The water tank requires a hose interconnection after delivery and a separate 115V power supply.
For more information on humidity water see out FAQ section: Supplying Humidity Water