BTZ-175E Specifications
Criterion Benchtop BTZ-175E
Interior Volume 1.5 cu. ft.
42 Liters
Interior Dimensions
(W x D x H)
19.6" x 11" x 12"
500 x 280 x 300 mm
Exterior Dimensions
(W x D x H)
30.25" x 33.5" x 34"
770 x 850 x 865 mm
Temperature Range -70 to 180°C
-94 to 354°F
Average Change Rate
(lower with 50Hz power)
5°C/min
 (empty, per IEC 60068 3-5, at supply sensor)
Power
(Other voltages may be available)
230V 1ph 50Hz 20 Service Amps
Heat-to-room Peak 9,000 BTU/Hr.
Maximum Sound Level
(1 meter away)
65 dBA
Temperature Fluctuation
(at control sensor)
±0.5°C
Temperature Gradient
(Uniformity, empty)
±2°C (below 100°)°C
Notes 230V 50Hz export model
“Price Rank” #9 out of 21 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

Rental Ready
This model is currently in inventory for rental. (see all Rentals)

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Criterion Benchtop Brochure

More detail about this model at its product family page: Criterion Benchtop

BTZ-175E: Criterion Benchtop Features

  • High performance and quiet operation (65 dBa)
  • Space-saving footprint, designed for flush installation to wall
  • Stainless steel exterior
  • Full thermal break around doorframe
  • One 50mm (2”) diameter cable port on left, with flexible silicone plug
  • Three levels of overheat protection, plus overcool protection
  • Easy lift-off service panels, electrical access on left
  • Detachable eight-foot power cord with plug
  • Humidity models include direct water supply connection for continuous operation (supply tank optional)
  • ETL listed electrical panel conforming to UL 508A

Touch-screen programmer/controller with Ethernet

  • Watlow F4T with touch-screen and Ethernet port standard
  • Save 40 profiles with up to 50 steps each (ramp, soak, jump, auto-start, end)
  • One event relay for external device control, plus specimen power interlock relay for safety
  • ESPEC exclusive options include: Web Controller for full remote access; Chamber Connect software for basic data logging and monitoring. USB and RS-485 ports available, as well.

More detail about this model at its product family page: Criterion Benchtop

Photo of BTZ-175E
Photo of BTZ-175E

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Criterion model BTZ-175E

Please select the optional features you think you will need for a more accurate quote. We will still provide pricing on all options for your reference.

  • This model is available for short-term rental. Rentals are not configurable with options.

Quotation Format:

Select options for Criterion model BTZ-175E

Cabinet Options:
Instrumentation Options:
Operation Options:
Safety Options:

(for battery testing)

Other Options:
Start-up Service Options:
Your Quote Request to ESPEC:

Fill out your contact details below to get a price quote right away.
(Quotes usually sent in less than four hours.)

By submitting this form to ESPEC North America, you accept our Terms of Use & Privacy Policy and agree to let us use your information to contact you. We do not sell personal information to third parties.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC