NEW: High temperature range to 300°C possible upon request.
Traditional three-zone thermal shock chambers can be quite large, as three separate chambers are used. The TSA series has just one chamber, substantially reducing its size. Instead, it circulates cold, hot, or ambient air as needed. The conditioned air is pre-cooled or pre-heated beyond the setpoint, allowing quicker recovery of the desired condition after transfer. Includes USB and Ethernet access standard.
Eco-Mode is standard for all models. Eco-mode manages the pre-conditioning and modulates refrigeration systems to reduce energy usage. Savings of up to 50% over previous models is possible, or as much as $2,000 a year.
"EL" models are lower-cost models with only two-zone capability, lower performance, and partial savings of Eco-mode.
"ES" models have higher performance, three-zone capability, and larger heating/cooling performance that fully benefits from Eco-mode innovations.
The TSA-73EH-W is configured especially to meet the popular Mil-Std 883 1010 method, from -65 to 150°C.
Larger sizes from 40 to 80 cu. ft. are now available.
1000 cycles without defrosting?
The new TSA models have a new patented option (patent JP 3514735) that allows thermal shock testing for 1000 cycles (or 500 hours) without needing a defrost step. This can save significant test time (other chambers may need to defrost every 20-100 cycles), as well as saving additional energy.
This video shows how the TSA damper-type thermal shock works.