TSA-1650H-W Specifications
TSA TSA-1650H-W
Interior Volume 58 cu. ft.
1650 Liters
Interior Dimensions
(W x D x H)
59" x 39.3" x 43.3"
1500 x 1000 x 1100 mm
Exterior Dimensions
(W x D x H)
103.1" x 113.5" x 78.3"
2620 x 2883 x 1990 mm
Temperature Range -75 to 200°C
-103 to 392°F
Power 208V ±5% 3Ø 60Hz 270A max

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

TSA Series Brochure

More detail about this model at its product family page: TSA

TSA-1650H-W: TSA Features

  • Test samples don't move
  • Horizontal airflow design assures uniform results
  • Extremely compact systems with a vertically sliding door for added space savings
  • Utilizes the latest refrigeration technology: electronic expansion valve and scroll compressor

ESPEC’s Exclusive Touch-Screen Programmer:

  • NEW: USB and Ethernet interfaces
  • User-friendly touch-screen operation with large 9" color display
  • Store 40 two-zone or three-zone test programs
    • Programs may be written on a PC and uploaded via USB
  • The trend-graph display shows a record of setpoints and actual values
    • Operation data can be downloaded as needed, or continually, to USB
  • Two time signal relays for automated on/off control of test devices/samples
  • System alarms are stored in memory for historical review
  • Built-in timer functions allow the chamber to be started or shut down automatically
  • Pattern Manager Lite PC software for program editing and datalog viewing/exporting, to support USB functionality
  • Ethernet interface for remote monitoring and operation control, as well as data downloading

More detail about this model at its product family page: TSA

Photo of TSA
Photo of TSA

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on TSA-1650H-W

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC