TSA-73ES-W Specifications
|
TSA
|
TSA-73ES-W |
| Interior Volume |
2.5 cu. ft.
70 Liters |
Interior Dimensions (W x D x H) |
16" x 14.5" x 18" 410 x 370 x 460 mm
|
Exterior Dimensions (W x D x H) |
52" x 58" x 75"
1310 x 1470 x 1900 mm |
| Temperature Range |
-70 to 200°C
-94 to 392°F |
| Test Performance Example |
Test: Three Zone Range: -65 to amb. to 150°C Recovery: 5 min. (upstream air) Load: 7.5 kg (plastic ICs + basket) |
Power
(Other voltages may be available) |
208V (±5%) 3ph 60Hz 100 Service Amps (78 FLA) |
Water-cooling Peak Demand (ask for details) |
7.4 GPM w/ water at 75°F/24°C GPM |
Maximum Sound Level (1 meter away) |
65 dBA |
Temperature Fluctuation (at control sensor) |
±0.5°C |
| Refrigeration System |
Cascade 7.5hp Scroll |
|
Notes
|
Two-zone or three-zone operation |
| Price Rank |
#6 out of 15 ranked |
Price Rank compares to other models in this product category. The lower the ranking, the lower the price.
Specifications are for reference only. Please contact ESPEC for detailed information and pricing.