TSA-73EL-A Specifications
|
TSA
|
TSA-73EL-A |
| Interior Volume |
2.5 cu. ft.
70 Liters |
Interior Dimensions (W x D x H) |
16" x 14.5" x 18" 410 x 370 x 460 mm
|
Exterior Dimensions (W x D x H) |
52" x 58" x 75"
1310 x 1470 x 1900 mm |
| Temperature Range |
-65 to 200°C
-85 to 392°F |
| Test Performance Example |
Test: Two Zone, upstream air Range: -40 to 125°C Recovery: 5 min. (upstream air) Load: 6.5 kg (plastic ICs + basket) |
Power
(Other voltages may be available) |
208V (±5%) 3ph 60Hz 75 Service Amps (70 FLA) |
| Heat-to-room Peak |
30,000 BTU/Hr. |
Maximum Sound Level (1 meter away) |
65 dBA |
Temperature Fluctuation (at control sensor) |
±0.5°C |
| Refrigeration System |
Cascade 5hp Scroll |
|
Notes
|
Two-zone operation only |
| Price Rank |
#3 out of 15 ranked |
Price Rank compares to other models in this product category. The lower the ranking, the lower the price.
Specifications are for reference only. Please contact ESPEC for detailed information and pricing.