IEEE-488 (also known as GP-IB) is available as an option for most controllers. Labview drivers are available for the GP-IB.
The Web Controller option is also offered on our chambers with P-300, SCP-220, F4T, & F4 controllers. This embedded server/software solution allows monitoring and programming your chamber via any PC on your network.
Communication ports connect to a PC also with the RS-485 and RS232C