Big chamber capabilities in a benchtop chamber: The SU/SH benchtop models have the same controller as our larger chambers in a smaller form factor. USB and Ethernet ports give flexibility for managing programming, operation, and data logging.
Exclusive P-200 Programmer/Controller:
- User-friendly touch-screen operation on a benchtop chamber
- Three different ‘constant mode’ settings can be stored
- Eight cycling programs can be saved, with up to 99 steps each
- Select options for the end-of-test modes
- The trend-graph display shows a record of setpoints and actual values
- Also included is Web Manager remote monitor/control via Ethernet/browser
USB port for upload/download of test profiles and test data
- Test programs can uploaded or downloaded from the P-200 via USB thumb drive.
- Pattern Manager Lite PC software for program editing and datalog viewing/exporting, to support USB functionality
- Downloaded data in secure format can be converted to CSV or displayed.
- Operation data can be downloaded as needed, or continually, to USB
- Programs may be written on a PC and uploaded via USB
- Accurate, repeatable testing by uploading the same program to multiple chambers.
- Create your own back-up archive of programs, and get additional profiles from ESPEC's library.
Web Manager for remote monitoring and control via ethernet
- Built-in web server application allows the user to monitor the chamber, set programs, or start/stop operation.
- Email alerts for alarms or test completion
- Multiple languages are available without changing the P-200's language
|
P-200 Specification: (N-Instrumentation Family)
|
| Display |
Color LCD touch-screen, 4.3 inch diagonal
Multilingual display in English, Japanese, Chinese (simplified or traditional), or Korean
|
| Control Method |
PID (Proportional, Integral, Derivative)
plus WRTC (Window Reference Trajectory Control)
|
Operating Modes
(Indicated in upper left of the display) |
REMOTE:? STOP: Chamber off, programmer on
PROGRAM: Runs selected test profile
CONSTANT: Runs at set value continually
|
| Program Capacity |
40 programs, 99 steps per program
|
| Additional Functions |
Quick Access Button
Information/Accessory icon will blink when information is requiring attention, it provides notifications
Alarm report lists last 1000 alarms and time occurred
Time signal relay control (with naming capability)
High/low limit alarm functions
Audible alarm with on-screen explanation
Select option to restart modes after power failure
Automatic start and stop functions
Key-lock protection and configuration lock-out
Service guide and help screens
Three settable reminder alarms for PM
Running time meter is integral
RoHS directive lead-free compliant
|
| Pattern Manager Lite Software |
Allows creation, editing, and archive storage of test profiles on a PC
Test profiles may be uploaded and downloaded to P-200
Allows viewing and graphing of chamber operation data downloaded via USB
Operation data may be exported to CSV for use with Excel or other programs
|