SU-242 Specifications
SU/SH Series Benchtop SU-242
Interior Volume 0.8 cu. ft.
22 Liters
Interior Dimensions
(W x D x H)
12" x 10" x 12"
300 x 250 x 300 mm
Exterior Dimensions
(W x D x H)
17.4" x 27.4" x 24.5"
440 x 695 x 690 mm
Temperature Range -40 to 150°C
-40 to 302°F
Average Change Rate
(lower with 50Hz power)
3.2°C/min heating
2.1°C/min cooling
 (empty, per IEC 60068 3-5, at supply sensor)
Power
(Other voltages may be available)
115V 1ph 60Hz 12 Full Load Amps (with cord, no plug)
Maximum Sound Level
(1 meter away)
55 dBA
Temperature Fluctuation
(at control sensor)
±0.3°C (up to 100°C)
Temperature Gradient
(Uniformity, empty)
±2.5°C (up to 100°C)°C
“Price Rank” #5 out of 21 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

SU/SH Benchtop Brochure

More detail about this model at its product family page: SU/SH Series Benchtop

SU-242: SU/SH Series Benchtop Features

  • Premium design with a space-saving footprint and quiet operation suitable for offices and small labs
  •  One 2" diameter cable port on the right side (Note: previous model series also included a standard port on left)
  •  Removable humidity water tank for SH models (direct water connection optional)
  •  One adjustable stainless steel shelf
  •  Temperature (& humidity) output terminals

ESPEC'S Exclusive P-200 Programmer/Controller:

  • User-friendly touch-screen operation
  • Three different ‘constant mode’ settings can be saved for single-setting operation
  • Store eight cycling programs, with up to 99 steps each
  • Programs may be written on a PC and uploaded via USB
  • The trend-graph display shows a record of setpoints and actual values
  • Operation data can be downloaded as needed, or continually, to USB
  • Pattern Manager Lite PC software for program editing and datalog viewing/exporting, to support USB functionality
  • Also included is Web Manager remote monitor/control via Ethernet/browser

More detail about this model at its product family page: SU/SH Series Benchtop

Photo of SU-242
Photo of SU-242

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on SH-series SU-242

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC