This viewing window option can be added to the door of our SU/SH series chambers to allow the user to visually inspect the test sample. The window is heated to prevent moisture and ice build-up, and includes LED lighting with an exterior switch. Note that standard performance may not be met under certain conditions (check the brochure for more information).
In addition to the door, a window can be installed in the ceiling. Another option to consider is a inner glass door.