ESPB355 Specifications
Stability Walk-in ESPB355
Interior Volume 355 cu. ft.
10000 Liters
Interior Dimensions
(W x D x H)
61" x 107" x 94"
1550 x 2710 x 2380 mm
Temperature Range (-10 or 10) to 85°C
(14 or 50) to 185°F
Humidity Range
(see chart for detail)
Optional
30% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
<1°C/min
 (designed for steady-state operation)
Power
(Other voltages may be available)
208/230V

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Walk-in Brochure

More detail about this model at its product family page: Stability Walk-in

ESPB355: Stability Walk-in Features

  • Watlow EZ-ZONE PID controller
  • Stainless steel interior (or galvanized for savings)
  • Painted galvanized steel exterior for long life
  • Service doors are hinged (no tools or lifting)
  • Easy access to components
  • Reliable steam generator system for humidity applications
  • Sheathed electric heaters for safety and reliability
  • Adjustable vanes in supply grille allow directing of airflow as needed

More detail about this model at its product family page: Stability Walk-in

Photo of Stability Walk-in
Photo of Stability Walk-in

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on ESPB355

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC