EPL-4J Specifications
Platinous EPL-4J
Interior Volume 32 cu. ft.
900 Liters
Interior Dimensions
(W x D x H)
39.4" x 35.5" x 39.4"
1000 x 900 x 1000 mm
Exterior Dimensions
(W x D x H)
58" x 58.2" x 86"
1473 x 1477 x 2184 mm
Temperature Range -30 to 180°C
-22 to 356°F
Humidity Range
(see chart for detail)
10% - 98% RH
image
Average Change Rate
(lower with 50Hz power)
5°C/min heating
1.4°C/min cooling
-20 to 85°C (Empty)
Power
(Other voltages may be available)
208/230V 3ph 60Hz 60 Service Amps (47 FLA)
Heat-to-room Peak 25,000 BTU/Hr.
Maximum Sound Level
(1 meter away)
76 dBA
Temperature Fluctuation
(at control sensor)
±0.5°C (up to 100°C)
Humidity Fluctuation
(at control sensor)
±3.0%
Temperature Gradient
(Uniformity, empty)
±1°C (up to 100°C)°C
Humidity Gradient
(Uniformity, empty)
±5%%
Air Flow 800 CFM
Refrigeration System Single-stage 2.2hp hermetic
“Price Rank” #13 out of 126 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

New Platinous with GL controller

More detail about this model at its product family page: Platinous

EPL-4J: Platinous Features

Well Thought-out Cabinet Design

  • Stainless steel interior with rounded corners - superior to square, welded corners
  • Stainless steel exterior construction for durability over time
  • Optional viewing window with full-pane heaters to help keep condensation and frost clear. Provides great visibility into the chamber.
  • Chamber light built into the window for easy viewing without glare
  • One 4" diameter cable port, centered in the left wall (additional ports optional)
  • One stainless steel shelf with adjustable support rails (not clips)
  • Heavy-duty casters with adjustable leveling feet
  • Hinged service panels for easy access

Helpful Operational Features

  • Independent "Product Temp. Protector" with user-set limits, part of a three-tier safety system
  • Electrical disconnect switch is included, with lock-out/tag-out  

More detail about this model at its product family page: Platinous

Photo of EPL-4J
Photo of EPL-4J

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Platinous model EPL-4J

Please select the optional features you think you will need for a more accurate quote. We will still provide pricing on all options for your reference.

Quotation Format:

Select options for Platinous model EPL-4J

Cabinet Options:
Instrumentation Options:
Operation Options:
Humidity Options:
Safety Options:

(for battery testing)

Other Options:
Start-up Service Options:
Your Quote Request to ESPEC:

Fill out your contact details below to get a price quote right away.
(Quotes usually sent in less than four hours.)

By submitting this form to ESPEC North America, you accept our Terms of Use & Privacy Policy and agree to let us use your information to contact you. We do not sell personal information to third parties.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC