ETTU2.7-33WA Specifications
Tensile Test ETTU2.7-33WA
Interior Volume 1.7 cu. ft.
48 to 275 Liters
Interior Dimensions
(W x D x H)
12~15" x  16~28" x  15~40"
305~381 x  406~711 x  381~1016 mm
Temperature Range -30 to 150°C
-22 to 302°F
Power
(Other voltages may be available)
208V 1ph 60Hz 20 Service Amps
Air Flow 180 CFM
Notes These chambers are customized to fit your testing equipment

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Company Profile

More detail about this model at its product family page: Tensile Test

ETTU2.7-33WA: Tensile Test Features

  • Chamber and cart designed to fit tensile test machines and benches by Instron, MTS, and other brands
  • Full-opening door with silicone gaskets and hinged on left side
  • Slots in top and bottom of chamber for test grips
  • Lifting eyebolts to aid in positioning
  • Interior and exterior is stainless steel

Refrigeration and Plenum

  • Rear-mounted plenum with cooling coil and nichrome wire heaters
  • Air-cooled refrigeration system using hermetic compressor(s)
  • Humidity models include steam generator and dehumidification coil

System Controls

  • Attached instrumentation console
  • Watlow F4T programmable controller with touch-screen and Ethernet

More detail about this model at its product family page: Tensile Test

Photo of Tensile Test
Photo of Tensile Test

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Specialty: Tensile ETTU2.7-33WA

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC