TCC-151W-20 Specifications
TCC-151W TCC-151W-20
Interior Volume 6 cu. ft.
160 Liters
Interior Dimensions
(W x D x H)
32" x 16" x 20"
800 x 400 x 500 mm
Exterior Dimensions
(W x D x H)
40" x 76" x 72"
1000 x 1915 x 1810 mm
Temperature Range -70 to 180°C
-94 to 356°F
Test Performance Example Test: JESD22-A104-C
Range: -40 to 125°C
Recovery: 20°C/min. on the specimen
Load: 20 lb. of PCB & fixture
Average Change Rate
(lower with 50Hz power)
Supply air: 26°C/min
-40 to 125°C (20 lb. of PCB & fixture)
Power
(Other voltages may be available)
208V (±5%) 3ph 60Hz 125A Service
Water-cooling Peak Demand
(ask for details)
23 GPM w/ water at 32°C GPM
Maximum Sound Level
(1 meter away)
65 dBA
Temperature Fluctuation
(at control sensor)
±0.5°C
Temperature Gradient
(Uniformity, empty)
±1.5°C
Refrigeration System Cascade 13-hp Scroll
“Price Rank” #14 out of 15 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

TCC-151 Brochure

More detail about this model at its product family page: TCC-151W

TCC-151W-20: TCC-151W Features

  • Large-volume test area The test area can contain up to sixty substrates, when set vertically
  • Easy wiring access Clear cabinet sides allow easy access for specimen measurement
  • Cable ports are provided on the right as well as left sides of the chamber
  • Door hinge with self-closing prevention

Site requirements:

  • Main Power: North American standard 208V (alternate international power: 200V, 220V, 380V, or 400V)
  • Cooling water supply
  • Quiet operation with sound levels below 65dB

Available options:

  • Paperless recorder with color display and CompactFlash storage
  • Strip chart recorder
  • Computer interface (IEEE-488 or RS-232)
  • Overcool protection
  • Casters
  • Specimen basket / shelf bracket

More detail about this model at its product family page: TCC-151W

Photo of TCC-151W
Photo of TCC-151W

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on TCC TCC-151W-20

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC