Seven different humidity chambers to choose from

SU/SH Series Benchtop Chambers

Premium features for the ultimate in testing flexibility

  • Two sizes: 0.8 & 2.2 cubic feet
  • Temp range of up to -60 to 150°C
  • Humidity models with 30 to 95%RH
  • Quick ship: model SH-242 in stock
  • USB and Ethernet standard
See SU/SH models
Platinous Chambers

Your first choice for most general applications. Quality and competitive pricing.

  • Temperature-only or temperature/humidity models
  • 8, 14, and 32 cubic foot workspaces
  • Fully programmable, touch-screen, Ethernet
See Platinous Models
Global-N Temperature Cycling Chambers

Faster temperature cycling of 5 to 20°C/min.

  • Compact footprint
  • Over 50 temperature-only or temperature/humidity models
  • Interior sizes: 4, 12, 16, 28, or 35 cu. ft.
  • Stainless steel interior and exterior
  • Touch screen controller and USB standard
See Global-N Series
Platinum Chambers

Four larger sizes than our Platinous and Global-N series.

  • Interior sizes: 42, 48, 60, or 112 cu. ft.
  • Temperature-only or temperature/humidity models
  • Temperature cycling rates of 2 to 15°C/min.
See Platinum models
Criterion Temp/Humidity Benchtop

Two chamber types, seven models

  • Large interior: 4 cu. ft.
  • Full humidity range: 10 to 95%
  • Temperature range: -20 or -70 to 180°C
  • Space-saving design
  • Your most economical choice
See benchtop humidity models