Make your selections on the left to find the chambers that match.
Nearly all benchtops, reach-ins, temp-cycle chambers included. (Images are representative only, windows may be optional.)
Platinum: ENL112-15NW
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENX42-15NW
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 12.5°C/m.
Water-cooled
Extreme Thermal Cycle: EXT2.5
32 cu. ft. (35x35x46 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled
Platinum: ENX60-15NW
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 10.4°C/m.
Water-cooled
Platinum: ENX48-15NW
Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 11.3°C/m.
Water-cooled
Extreme Thermal Cycle: EXT3.0
52 cu. ft. (44x45x46 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled
Platinum: ENZ112-15NW
Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 6.9°C/m.
Water-cooled
Platinum: ENX112-15NW
112 cu. ft. (48x48x84 in.)
-70 to 150°C, with humidity
Cooling rate is 6.9°C/m.
Water-cooled
Platinum: ENZ60-30NW
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled
Platinum: ENX60-30NW
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled
Extreme Thermal Cycle: EXT4.0
112 cu. ft. (53x54x68 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled