Chambers designed specifically for testing solar panels. Larger sizes, and able to run 85°/85% long-term tests.

EN112 Compact Walk-in Chambers

Compact walk-in chambers for testing full-size solar panels or other large products. 4’x4’x7’ or larger interiors.

Learn about Compact Walk-ins
EWSX282 Solar Panel Large Walk-in Chambers

Solid walk-in chambers designed for testing up to 20 PV modules. Can do thermal cycle, humidity-freeze, and 85/85 tests.

See EWSX282 Series
ENX48 Solar Panel Reach-in Chambers

Extended-height Platinum-series chamber for testing solar panels up to 1.2m tall

See ENX48 Reach-ins