Make your selections on the left to find the chambers that match.
Nearly all benchtops, reach-ins, temp-cycle chambers included. (Images are representative only, windows may be optional.)

Platinum: ENL60-12NWL
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 5°C/m.
Water-cooled

Platinum: ENL60-15NW
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled

Platinum: ENL60-30NW
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 10°C/m.
Water-cooled

Extreme Thermal Cycle: EXT2.0
Photo of EXT2.0

12 cu. ft. (27x27x29 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled

Platinum: ENZ42-15NWL
Photo of Platinum

Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled

Platinum: ENZ60-12NWL
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 4.1°C/m.
Water-cooled

Platinum: ENU112-6NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 2°C/m.
Water-cooled

Platinum: ENL112-6NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 2°C/m.
Water-cooled

Platinum: ENX42-15NWL
Photo of Platinum

Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled

Platinum: ENX48-12NWL
Photo of ENX48 Solar Panel Reach-in

Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 5.3°C/m.
Water-cooled

Platinum: ENX60-12NWL
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 4.1°C/m.
Water-cooled

Platinum: ENZ112-6NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 1.9°C/m.
Water-cooled
Page 10 of 12 pages ‹ First  < 8 9 10 11 12 >