EXT3.0 Specifications
Extreme Thermal Cycling EXT3.0
Interior Volume 52 cu. ft.
1472 Liters
Interior Dimensions
(W x D x H)
44" x 45" x 46"
1117 x 1143 x 1168 mm
Exterior Dimensions
(W x D x H)
56.1" x 69.6" x 83.6"
1424 x 1767 x 2124 mm
Temperature Range -100 to 200°C
-148 to 392°F
Average Change Rate
(lower with 50Hz power)
70°C/min
 ()
Power 440V/480V 80A max

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

EXT Brochure

More detail about this model at its product family page: Extreme Thermal Cycling

EXT3.0: Extreme Thermal Cycling Features

Cooling System

  • Vacuum Jacketed (VJ) liquid nitrogen (LN2) valves and manifold.
  • Proportional control and valve system for maximum LN2 efficiency and consistent temperature control, while reducing two-phase (gas/liquid) states that cause problems in traditional on/off solenoid-based control. (Proportional manifold optional on 2.0 models.)
  • VJ eliminates condensation, dripping water, OSHA safety concerns, and energy loss compared to other insulation methods.
  • Efficient, economical LN2 usage with either low-pressure Dewar tanks or higher pressure Permacyl and bulk tank systems.

Chamber Design

  • Stainless steel interior, painted exterior with two full opening doors (one door on 2.0 models)
  • Nichrome wire heating built into an overhead plenum
  • High-velocity airflow for improved product temperature change rates.
  • Adjustable feet for leveling unit (stand options for 2.5/3.0 models)

Control System

  • Allen-Bradley PLC controller
  • Desktop PC with flat panel monitor
  • Typhoon Manager Software
  • Four additional thermocouple input channels available
  • Eight user state relays (USR)

More detail about this model at its product family page: Extreme Thermal Cycling

Photo of EXT3.0
Photo of EXT3.0

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EXT3.0

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC