ENZ60-30NW Specifications
Platinum ENZ60-30NW
Interior Volume 60 cu. ft.
1725 Liters
Interior Dimensions
(W x D x H)
52" x 44" x 46"
1320 x 1120 x 1170 mm
Exterior Dimensions
(W x D x H)
80" x 123" x 104"
1960 x 3010 x 2550 mm
Temperature Range -70 to 180°C
-94 to 354°F
Average Change Rate
(lower with 50Hz power)
8.3°C/min
-40 to 85°C (with 300 lbs. Aluminum )
Power
(Other voltages may be available)
400/460V 3ph 50/60Hz 150 Service Amps
Water-cooling Peak Demand
(ask for details)
60.8 GPM w/ water at 75°F/24°C GPM
Temperature Fluctuation
(at control sensor)
±0.5°C
Temperature Gradient
(Uniformity, empty)
±2°C°C
Air Flow 2200 CFM
Refrigeration System Cascade 30hp Semi-hermetic
“Price Rank” #125 out of 126 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Platinum Series

More detail about this model at its product family page: Platinum

ENZ60-30NW: Platinum Features

  • Touch-screen programmer for easy operation
  • Stainless steel exterior and interior
  • High performance, reliable Scroll or Discus compressors
  • Larger windows with bright lighting
  • Non-metallic thermal breaks at the doorframe and cable ports to eliminate exterior frosting or hot spots
  • One adjustable shelf with heavy-duty support rails
  • One 100mm (4") diameter cable port (additional ports optional)
  • Heavy-duty casters with adjustable feet
  • Hinged service panels
  • ETL-listed electrical panel conforming to UL 508A

More detail about this model at its product family page: Platinum

Photo of Platinum
Photo of Platinum

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Platinum ENZ60-30NW

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC