Extreme Thermal Cycle: EXT2.0
Photo of EXT2.0

12 cu. ft. (27x27x29 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT2.5
Photo of EXT2.5

32 cu. ft. (35x35x46 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT3.0
Photo of EXT3.0

52 cu. ft. (44x45x46 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT4.0
Photo of EXT4.0

112 cu. ft. (53x54x68 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled