ENX60-30NW Specifications
|
Platinum
|
ENX60-30NW |
| Interior Volume |
60 cu. ft.
1725 Liters |
Interior Dimensions (W x D x H) |
52" x 44" x 46" 1320 x 1120 x 1170 mm
|
Exterior Dimensions (W x D x H) |
80" x 123" x 104"
1960 x 3010 x 2650 mm |
| Temperature Range |
-70 to 180°C
-94 to 354°F |
Humidity Range (see chart for detail) |
10% - 95% RH
|
Average Change Rate (lower with 50Hz power) |
8.3°C/min
-40 to 85°C (with 300 lbs. Aluminum )
|
Power
(Other voltages may be available) |
400/460V 3ph 50/60Hz 150 Service Amps |
Water-cooling Peak Demand (ask for details) |
60.8 GPM w/ water at 75°F/24°C GPM |
Temperature Fluctuation (at control sensor) |
±0.5°C |
Humidity Fluctuation (at control sensor) |
±5% |
Temperature Gradient (Uniformity, empty) |
±2°C°C |
Humidity Gradient (Uniformity, empty) |
±5%% |
| Air Flow |
2200 CFM |
| Refrigeration System |
Cascade 30hp Discus |
| Price Rank |
#126 out of 126 ranked |
Price Rank compares to other models in this product category. The lower the ranking, the lower the price.
Specifications are for reference only. Please contact ESPEC for detailed information and pricing.