ESPEC rents our most popular chambers for short-term use, when purchasing a chamber isn’t practical, or the need is urgent.

** If you don't see what you need, please ask!... other standard modesl in our extensive stock program may be available for rent!  We do have a solution for you!! 

Benchtops

SH Benchtop series temperature & humidity chambers with built-in water tank for easy installation. Included options: window and NIST calibration certificate.

Temperature range: -60 to 150°C
Humidity range: 30% to 95% RH

Criterion Benchtop series temperature & humidity chambers with direct water supply connection. Included options: window and NIST calibration certificate.

Temperature range: -20/-70 to 180°C
Humidity range: 10% to 95% RH

  • Portable Water Tank available for rent with humidity model benchtop chambers.
  • Bench Top carts also rentable. 

Reach-ins

Platinous temperature & humidity chambers with easy touch-screen operation. Included options: window, chart recorder, second shelf, water filter, and NIST calibration certificate.

Temperature range: -70 to 180°C
Humidity range: 10% to 98% RH

Thermal Shock

TSE-12-A Small thermal shock chamber requires only electric utilities. Included options: chart recorder and NIST calibration certificate.

Cold zone: -65° to 0°C (precool to -80°C)
Hot zone: 60° to 200°C
Test load: Up to 8 lbs.  |  Max load: 17 lbs.

Features for Rental Chambers
  • Rental periods of 1-12 months (longer if needed),1 month minimum, requires security deposit. 
  • Discounted ongoing rate after the first month. 
  • Rental period of longer than twelve months will include a preventative maintenance visit by an authorized technician which also includes an instrument calibration. 
  • ESPEC standard parts and labor warranty terms will be in effect for the duration of the rental
  • Rental available only in the continental USA
  • See website product pages for model details. Contact us for pricing and current availability.

Due to high demand, our stock and rental units are currently limited. All stock and rental models are sold/rented on a first come, first served basis. There are no guarantees the chamber is still available, so act fast! There may be other models coming available, please inquire to see if we have what fits your needs, and thank you for your business.

Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
BTL-433 19.6" x 15" x 23.6" 4 cu. ft. -20 to 180°C Yes up to 1.5°C/min.
BTX-475 19.6" x 15" x 23.6" 4 cu. ft. -70 to 180°C Yes up to 2.75°C/min.
EPX-2H 19.7" x 23.6" x 29.5" 8 cu. ft. -70 to 180°C Yes up to 6°C/min.
BTZ-4200 19.6" x 15" x 23.6" 4 cu. ft. -70 to 180°C No up to 15°C/min.
TSE-12-A 12.5" x 9.1" x 5.8" 0.4 cu. ft. -65 to 200°C No Thermal shock recovery in 15 min. (worst-case on-product)
BTZ-175 19.6" x 11" x 12" 1.5 cu. ft. -70 to 180°C No up to 5°C/min.

    ⬆️  Click model number for details, including metric & english units.

Get quick pricing on Rental Models:

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC