EPX-2H Specifications
Rental EPX-2H
Interior Volume 8 cu. ft.
225 Liters
Interior Dimensions
(W x D x H)
19.7" x 23.6" x 29.5"
500 x 600 x 750 mm
Exterior Dimensions
(W x D x H)
37" x 48" x 76"
950 x 1220 x 1930 mm
Temperature Range -70 to 180°C
-94 to 356°F
Humidity Range
(see chart for detail)
10% - 98% RH
Average Change Rate
(lower with 50Hz power)
6°C/min heating
4°C/min cooling
-40 to 125°C (Empty)
Power
(Other voltages may be available)
208/230V 3ph 60Hz 40 Service Amps (30 FLA)
Heat-to-room Peak 25,000 BTU/Hr.
Maximum Sound Level
(1 meter away)
76 dBA
Temperature Fluctuation
(at control sensor)
±0.3°C (up to 100°C)
Humidity Fluctuation
(at control sensor)
±2.5%
Temperature Gradient
(Uniformity, empty)
±0.7°C (up to 100°C)°C
Humidity Gradient
(Uniformity, empty)
±3%%
Air Flow 400 CFM
“Price Rank” #12 out of ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Company Profile

More detail about this model at its product family page: Rental

EPX-2H: Rental Features

  • Rental periods of 1-12 months (longer if needed),1 month minimum, requires security deposit. 
  • Discounted ongoing rate after the first month. 
  • Rental period of longer than twelve months will include a preventative maintenance visit by an authorized technician which also includes an instrument calibration. 
  • ESPEC standard parts and labor warranty terms will be in effect for the duration of the rental
  • Rental available only in the continental USA
  • See website product pages for model details. Contact us for pricing and current availability.

More detail about this model at its product family page: Rental

Photo of EPX-2H
Photo of EPX-2H

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Other Options
Get quick pricing on Platinous model EPX-2H

Please select the optional features you think you will need for a more accurate quote. We will still provide pricing on all options for your reference.

Quotation Format:

Select options for Platinous model EPX-2H

Cabinet Options:
Instrumentation Options:
Operation Options:
Humidity Options:
Safety Options:

(for battery testing)

Other Options:
Start-up Service Options:
Your Quote Request to ESPEC:

Fill out your contact details below to get a price quote right away.
(Quotes usually sent in less than four hours.)

By submitting this form to ESPEC North America, you accept our Terms of Use & Privacy Policy and agree to let us use your information to contact you. We do not sell personal information to third parties.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC