TSE-12-A Specifications
TSE-12-A Rental TSE-12-A
Interior Volume 0.4 cu. ft.
11 Liters
Interior Dimensions
(W x D x H)
12.5" x 9.1" x 5.8"
320 x 230 x 150 mm
Exterior Dimensions
(W x D x H)
26" x 42" x 79 (USA version)"
680 x 1050 x 2007 (USA version) mm
Temperature Range -65 to 200°C
-85 to 392°F
Test Performance Example Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min. (worst-case on-product)
Load: 6 lb of IC chips
Power 208V or 200/220, 380/415
Heat-to-room Peak 17,000 BTU/Hr.
Maximum Sound Level
(1 meter away)
60 dBA
Temperature Fluctuation
(at control sensor)
±2
Refrigeration System Cascade 2hp Scroll
“Price Rank” #1 out of 15 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

Quick Ship
This model is currently in inventory for quick shipment. (see all Quick Ship)

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

TSE-12-A Brochure

Company Profile

More detail about this model at its product family page: TSE-12-A

TSE-12-A: TSE-12-A Features

  • Vertical-lift thermal shock chamber with separate hot and cold temperature zones
  • Direct-drive system for reliable transfer between zones (maximum load 17 lb.)
  • Compact design with integrated mechanical refrigeration
  • Two specimen baskets
  • Tube for cables to test load, 2" diameter
  • Specimen power supply terminal
  • Includes caster and leveling pads for easy movement

Refrigeration and Plenum:

  • Refrigeration maintains user-set low temperature in cold zone
  • Two sirocco blower motors circulate the air (one per zone)
  • Non-CFC cascade refrigeration system using 2-hp compressors
  • Quiet operation with sound levels below 60dB

ESPEC's Exclusive P-310 Programmer:

  • User-friendly touch-screen operation with 7" color display
  • Cycle-time reduction function can automatically advance to the next step
  • 20 user-definable programs can be saved with alphanumeric names
  • System alarms are stored in memory for historical review 
  • New: Ethernet with browser-based access is standard, plus USB

TSE-12-A: Rental Features

  • Rental periods of 1-12 months (longer if needed),1 month minimum, requires security deposit. 
  • Discounted ongoing rate after the first month. 
  • Rental period of longer than twelve months will include a preventative maintenance visit by an authorized technician which also includes an instrument calibration. 
  • ESPEC standard parts and labor warranty terms will be in effect for the duration of the rental
  • Rental available only in the continental USA
  • See website product pages for model details. Contact us for pricing and current availability.

More detail about this model at its product family page: TSE-12-A Rental

Photo of TSE-12-A
Photo of TSE-12-A

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on TSE-12-A

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC