EWS499 Specifications
Solid Walk-in EWS499
Interior Volume 499 cu. ft.
14000 Liters
Interior Dimensions
(W x D x H)
85" x 108" x 94"
2150 x 2740 x 2380 mm
Temperature Range (-35 or -65) to 150°C
(-31 or -85) to 302°F
Humidity Range
(see chart for detail)
Optional
10% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
1-15°C/min
 (Per your requirement)
Power 460V
Notes Representative model: size and performance customized to your needs

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Walk-in Brochure

More detail about this model at its product family page: Solid Walk-in

EWS499: Solid Walk-in Features

  • Solid-construction chamber is a one-piece welded structure with six inches of fiberglass insulation and a 304 stainless steel interior
  • Full-opening door(s) with heated windows
  • One 4" (100mm) diameter cable port with silicone plug

Refrigeration and Plenum

  • Modular or Integrated Air Plenum with cooling coil, wire heaters, and two circulator blowers
  • Non-CFC refrigeration system using Copeland Discus or Scroll compressors
  • Automatic water regulator controls water usage on water cooled models
  • Humidity system includes steam generator and dehumidification coil

System Controls

  • Instrumentation console mounted to the right of the chamber door
  • Three levels of overheat protection including an independent, adjustable sensor
  • ESPEC's Exclusive P-300 Programmer

Optional Capabilities

More detail about this model at its product family page: Solid Walk-in

Photo of Solid Walk-in
Photo of Solid Walk-in

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EWS499

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC