EVZ64-15WW Specifications
Altitude EVZ64-15WW
Interior Volume 64 cu. ft.
Liters
Interior Dimensions
(W x D x H)
48" x 48" x 48"
1219 x 1219 x 1219 mm
Exterior Dimensions
(W x D x H)
82" x 140" x 106"
2082 x 3556 x 2692 mm
Temperature Range -60 to 150°C
-76 to 302°F
Average Change Rate
(lower with 50Hz power)
6°C/min
-40 to 85°C (empty)
Power
(Other voltages may be available)
400/460V 3ph 50/60Hz 150 Service Amps
Water-cooling Peak Demand
(ask for details)
31.3 GPM w/ water at 75°F/24°C GPM
Refrigeration - Rec/Scroll Single-Stage, 15-hp Scroll
Notes Altitude range: Site to 100,000 feet

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Company Profile

More detail about this model at its product family page: Altitude

EVZ64-15WW: Altitude Features

  • Temperature range from -65 to 150°C
  • Altitude range from ground to 100,000 feet
  • Optional humidity control when altitude system is off
  • Chamber interior size specified by customer
  • Automatic altitude control, integrated with temperature controller
  • Vacuum pump sized for climb/dive rate required by your application
  • Viewing window and cable ports available

More detail about this model at its product family page: Altitude

Photo of Altitude
Photo of Altitude

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Specialty: Altitude EVZ64-15WW

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC