EVX8-2WA Specifications
Altitude EVX8-2WA
Interior Volume 8 cu. ft.
Liters
Interior Dimensions
(W x D x H)
24" x 24" x 24"
609 x 609 x 609 mm
Exterior Dimensions
(W x D x H)
55" x 74" x 83"
1397 x 1879 x 2108 mm
Temperature Range -60 to 150°C
-76 to 302°F
Humidity Range
(see chart for detail)
10% - 95% RH
Power 208V 3Ø 60Hz 70AA max
Refrigeration - Rec/Scroll Single-Stage, 2-hp Scroll
Notes Altitude range: Site to 100,000 feet, (humidity while altitude is off)

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Company Profile

More detail about this model at its product family page: Altitude

EVX8-2WA: Altitude Features

  • Temperature range from -70 to 170°C
  • Altitude range from ground to 100,000 feet
  • Optional humidity control when altitude system is off
  • Chamber interior size specified by customer
  • Automatic altitude control, integrated with temperature controller (no manual setting of altitude)
  • Vacuum pump sized for climb/dive rate required by your application
  • Viewing window and cable ports available

More detail about this model at its product family page: Altitude

Photo of Altitude
Photo of Altitude

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EVX8-2WA

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC