ENZ112-12NWL Specifications
EN112 Compact Walk-in Platinum ENZ112-12NWL
Interior Volume 112 cu. ft.
3171 Liters
Interior Dimensions
(W x D x H)
48" x 48" x 84"
1219 x 1219 x 2134 mm
Exterior Dimensions
(W x D x H)
63" x 98" x 97"
1600 x 2494 x 2466 mm
Temperature Range -70 to 180°C
-94 to 354°F
Average Change Rate
(lower with 50Hz power)
3.6°C/min heating
3.1°C/min cooling
-40 to 85°C (with 50 lbs. Aluminum)
Power 460V 3Ø 60Hz
Water-cooling Peak Demand
(ask for details)
13.1 GPM w/ water at 75°F/24°C
Air Flow 2000 CFM
Refrigeration System Cascade 6 hp Scroll

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Platinum Series

Platinum Series

More detail about this model at its product family page: EN112 Compact Walk-in

ENZ112-12NWL: EN112 Compact Walk-in Features

  • Performance to meet IEC 61215, 61646, UL-1703 and similar test requirements
    • 10.11 Temperature cycling
    • 10.12 Humidity freeze
    • 10.13 Damp heat
  • Large interior volume
  • Touch-screen controller
  • Viewing window
  • Compact footprint of 5' x 11'
  • Optional module rack with rollers
    • ENX112 rack can hold 1.2m x 2m panels
    • ENX133 rack can hold 1.2m x 2.4m panels
    • ENX164 rack can hold 1.8m x 2m panels

ENZ112-12NWL: Platinum Features

  • Touch-screen programmer for easy operation
  • Stainless steel exterior and interior
  • High performance, reliable Scroll or Discus compressors
  • Larger windows with bright lighting
  • Non-metallic thermal breaks at the doorframe and cable ports to eliminate exterior frosting or hot spots
  • One adjustable shelf with heavy-duty support rails
  • One 100mm (4") diameter cable port (additional ports optional)
  • Heavy-duty casters with adjustable feet
  • Hinged service panels
  • ETL-listed electrical panel conforming to UL 508A

More detail about this model at its product family page: EN112 Compact Walk-in Platinum

Photo of EN112 Compact Walk-in
Photo of EN112 Compact Walk-in

Photo of Platinum
Photo of Platinum

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on ENZ112-12NWL

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC