ENX48-6NWL Specifications
ENX48 Solar Panel Reach-in Platinum ENX48-6NWL
Interior Volume 48 cu. ft.
1359 Liters
Interior Dimensions
(W x D x H)
44" x 36" x 53"
1118 x 914 x 1346 mm
Exterior Dimensions
(W x D x H)
66" x 74" x 111"
1676 x 1867 x 2819 mm
Temperature Range -70 to 180°C
-94 to 354°F
Humidity Range
(see chart for detail)
10% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
3.9°C/min heating
3.3°C/min cooling
-40 to 85°C (with 50 lbs. Aluminum )
Power 460V 3ph 60 Hz (alternate 380/415V 50Hz)
Water-cooling Peak Demand
(ask for details)
ENX48-6NWL
Refrigeration System Cascade 6hp Scroll

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Solar testing brochure

Platinum Series

More detail about this model at its product family page: ENX48 Solar Panel Reach-in

ENX48-6NWL: ENX48 Solar Panel Reach-in Features

  • Performance to meet IEC 61215, 61646, UL-1703 and similar test requirements
    • 10.11 Temperature cycling
    • 10.12 Humidity freeze
    • 10.13 Damp heat
  • Large interior volume
  • Touch-screen controller
  • Viewing window
  • Optional module rack with rollers

ENX48-6NWL: Platinum Features

  • Touch-screen programmer for easy operation
  • Stainless steel exterior and interior
  • High performance, reliable Scroll or Discus compressors
  • Larger windows with bright lighting
  • Non-metallic thermal breaks at the doorframe and cable ports to eliminate exterior frosting or hot spots
  • One adjustable shelf with heavy-duty support rails
  • One 100mm (4") diameter cable port (additional ports optional)
  • Heavy-duty casters with adjustable feet
  • Hinged service panels
  • ETL-listed electrical panel conforming to UL 508A

More detail about this model at its product family page: ENX48 Solar Panel Reach-in Platinum

Photo of ENX48 Solar Panel Reach-in
Photo of ENX48 Solar Panel Reach-in

Photo of Platinum
Photo of Platinum

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on ENX48-6NWL

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC