ENX168-15NW Specifications
EN112 Compact Walk-in ENX168-15NW
Interior Volume 168 cu. ft.
4757 Liters
Interior Dimensions
(W x D x H)
48" x 72" x 84"
1219 x 1829 x 2134 mm
Exterior Dimensions
(W x D x H)
60" x 154" x 96"
1524 x 3917 x 2441 mm
Temperature Range -70 to 180°C
-94 to 356°F
Humidity Range
(see chart for detail)
10% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
2°C/min
-40 to 85°C (640 lb. Solar Panels & Fixtures)
Power 480V 3ph 60 Hz
Water-cooling Peak Demand
(ask for details)
ENX168-15NW
Air Flow 2000 CFM
Refrigeration System 2 X 15 HP Semi-Hermetic
Notes 24 inches deeper than ENX112

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Platinum Series

More detail about this model at its product family page: EN112 Compact Walk-in

ENX168-15NW: EN112 Compact Walk-in Features

  • Performance to meet IEC 61215, 61646, UL-1703 and similar test requirements
    • 10.11 Temperature cycling
    • 10.12 Humidity freeze
    • 10.13 Damp heat
  • Large interior volume
  • Touch-screen controller
  • Viewing window
  • Compact footprint of 5' x 11'
  • Optional module rack with rollers
    • ENX112 rack can hold 1.2m x 2m panels
    • ENX133 rack can hold 1.2m x 2.4m panels
    • ENX164 rack can hold 1.8m x 2m panels

More detail about this model at its product family page: EN112 Compact Walk-in

Photo of EN112 Compact Walk-in
Photo of EN112 Compact Walk-in

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on ENX168-15NW

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC