ENX133-15NW Specifications
EN112 Compact Walk-in ENX133-15NW
Interior Volume 133 cu. ft.
3766 Liters
Interior Dimensions
(W x D x H)
48" x 48" x 100"
1219 x 1219 x 2540 mm
Exterior Dimensions
(W x D x H)
60" x 130" x 114"
1600 x 3300 x 2906 mm
Temperature Range -70 to 150°C
-94 to 302°F
Humidity Range
(see chart for detail)
10% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
2°C/min
-40 to 85°C (700 lb. Solar Panels & Fixtures)
Power
(Other voltages may be available)
400/460V 3ph 50/60Hz 100 Service Amps
Water-cooling Peak Demand
(ask for details)
ENX133-15NW GPM
Temperature Fluctuation
(at control sensor)
±0.5°C
Humidity Fluctuation
(at control sensor)
±5%
Temperature Gradient
(Uniformity, empty)
±2°C°C
Humidity Gradient
(Uniformity, empty)
±5%%
Air Flow 2000 CFM
Refrigeration System 2 x 15 hp Semi-Hermetic
Notes 16 inches taller than ENX112

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Platinum Series

More detail about this model at its product family page: EN112 Compact Walk-in

ENX133-15NW: EN112 Compact Walk-in Features

  • Performance to meet IEC 61215, 61646, UL-1703 and similar test requirements
    • 10.11 Temperature cycling
    • 10.12 Humidity freeze
    • 10.13 Damp heat
  • Large interior volume
  • Touch-screen controller
  • Viewing window
  • Compact footprint of 5' x 11'
  • Optional module rack with rollers
    • ENX112 rack can hold 1.2m x 2m panels
    • ENX133 rack can hold 1.2m x 2.4m panels
    • ENX164 rack can hold 1.8m x 2m panels

More detail about this model at its product family page: EN112 Compact Walk-in

Photo of EN112 Compact Walk-in
Photo of EN112 Compact Walk-in

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Platinum ENX133-15NW

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC