ENU112-12NWL Specifications
EN112 Compact Walk-in ENU112-12NWL
Interior Volume 112 cu. ft.
3171 Liters
Interior Dimensions
(W x D x H)
48" x 48" x 84"
1219 x 1219 x 2134 mm
Exterior Dimensions
(W x D x H)
63" x 107.5" x 97.1"
1600 x 2730 x 2466 mm
Temperature Range -35 to 180°C
-31 to 356°F
Average Change Rate
(lower with 50Hz power)
3.3°C/min heating
3.2°C/min cooling
-20 to 85°C (with 50 lbs. Aluminum)
Power
(Other voltages may be available)
400/460V 3ph 50/60Hz 60 Service Amps
Water-cooling Peak Demand
(ask for details)
13.1 GPM w/ water at 75°F/24°C GPM
Temperature Fluctuation
(at control sensor)
±0.5°C
Temperature Gradient
(Uniformity, empty)
±2°C°C
Air Flow 2000 CFM
Refrigeration System Single-stage 12hp Scroll

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Platinum Series

More detail about this model at its product family page: EN112 Compact Walk-in

ENU112-12NWL: EN112 Compact Walk-in Features

  • Performance to meet IEC 61215, 61646, UL-1703 and similar test requirements
    • 10.11 Temperature cycling
    • 10.12 Humidity freeze
    • 10.13 Damp heat
  • Large interior volume
  • Touch-screen controller
  • Viewing window
  • Compact footprint of 5' x 11'
  • Optional module rack with rollers
    • ENX112 rack can hold 1.2m x 2m panels
    • ENX133 rack can hold 1.2m x 2.4m panels
    • ENX164 rack can hold 1.8m x 2m panels

More detail about this model at its product family page: EN112 Compact Walk-in

Photo of EN112 Compact Walk-in
Photo of EN112 Compact Walk-in

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Platinum ENU112-12NWL

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC
ENU112-12NWL Specifications
Platinum ENU112-12NWL
Interior Volume 112 cu. ft.
3171 Liters
Interior Dimensions
(W x D x H)
48" x 48" x 84"
1219 x 1219 x 2134 mm
Exterior Dimensions
(W x D x H)
63" x 107.5" x 97.1"
1600 x 2730 x 2466 mm
Temperature Range -35 to 180°C
-31 to 356°F
Average Change Rate
(lower with 50Hz power)
3.3°C/min heating
3.2°C/min cooling
-20 to 85°C (with 50 lbs. Aluminum)
Power
(Other voltages may be available)
400/460V 3ph 50/60Hz 60 Service Amps
Water-cooling Peak Demand
(ask for details)
13.1 GPM w/ water at 75°F/24°C GPM
Temperature Fluctuation
(at control sensor)
±0.5°C
Temperature Gradient
(Uniformity, empty)
±2°C°C
Air Flow 2000 CFM
Refrigeration System Single-stage 12hp Scroll

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Platinum Series

More detail about this model at its product family page: Platinum

ENU112-12NWL: Platinum Features

  • Touch-screen programmer for easy operation
  • Stainless steel exterior and interior
  • High performance, reliable Scroll or Discus compressors
  • Larger windows with bright lighting
  • Non-metallic thermal breaks at the doorframe and cable ports to eliminate exterior frosting or hot spots
  • One adjustable shelf with heavy-duty support rails
  • One 100mm (4") diameter cable port (additional ports optional)
  • Heavy-duty casters with adjustable feet
  • Hinged service panels
  • ETL-listed electrical panel conforming to UL 508A

More detail about this model at its product family page: Platinum

Photo of Platinum
Photo of Platinum

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Platinum ENU112-12NWL

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC