EWPX4005-30NW Specifications
Drive-In EWPX4005-30NW
Interior Volume 4006 cu. ft.
113437 Liters
Interior Dimensions
(W x D x H)
220" x 290" x 108"
5615 x 7365 x 2745 mm
Exterior Dimensions
(W x D x H)
235" x 375" x 115"
5870 x 9475 x 2925 mm
Temperature Range (-30 or -65) to 85°C
(-22 or -85) to 185°F
Power
(Other voltages may be available)
400/460V 3ph 50/60Hz 225 Service Amps
Water-cooling Peak Demand
(ask for details)
60.8 GPM w/ water at 75°F/24°C GPM
Notes *Sample Chamber Size

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Walk-in Brochure

More detail about this model at its product family page: Drive-In

EWPX4005-30NW: Drive-In Features

  • Stainless steel interior
  • Heavy-duty flooring to support vehicles
  • Painted galvanized steel exterior for long life
  • Large doors
  • Special MAP system with larger refrigeration and additional airflow capability
  • MAP service doors are hinged (no tools or lifting)
  • Easy access to frequently checked refrigeration components
  • Customization to suit additional test requirements

More detail about this model at its product family page: Drive-In

Photo of Drive-In
Photo of Drive-In

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Walk-in Panelized EWPX4005-30NW

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC