NEW: Fast price quotes for drive-in chambers! Ask us.

Environmental testing of automobiles requires additional consideration of the facility where the chamber will be installed, and its planned use. Test methods for vehicles can include additional conditions besides temperature and humidity in an attempt to simulate real-world conditions.

Chassis Dynamometer or Four-post road simulator

ESPEC builds special floor interfaces to allow use of these additional types of equipment supplied by other vendors.

Infrared Lighting

ESPEC builds infrared systems to create radiant surface heating of vehicles to look for deformation and other quality problems. These systems can be adjusted vertically and angled to ensure even coverage.

Running vehicle

From cold-start to high-heat stress, a running engine is a common need, but complicated requirement fresh air must be conditioned and introduced to the chamber to make up for that used in combustion. Also the exhaust must be safely removed from the chamber.


Easy-to-use Programmer

In addition, the P-300 programmer makes running an ESPEC environmental test chamber a breeze. The full-color, touch-screen interface is remarkably easy to use and understand. The P-300 Touch Screen Controller can be managed remotely via our new Ethernet/LAN-based Web Controller or RS-232 serial port.

The following ESPEC Drive-In chamber video demonstrates and details the features and capabilities of our chamber.

Features for Drive-In Chambers
  • Stainless steel interior
  • Heavy-duty flooring to support vehicles
  • Painted galvanized steel exterior for long life
  • Large doors
  • Special MAP system with larger refrigeration and additional airflow capability
  • MAP service doors are hinged (no tools or lifting)
  • Easy access to frequently checked refrigeration components
  • Customization to suit additional test requirements

Get A Fast, Free Price Quote

Photo of Drive-In
Custom Systems for Vehicle Testing

Product Suggestions
Related Resource Center Articles
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Notes
EWPX2317-30NW 158" x 244" x 108" 2318 cu. ft. (-30 or -65) to 85°C Yes *Sample Chamber Size
EWPX3605-30NW 152" x 244" x 168" 3606 cu. ft. (-30 or -65) to 85°C Yes *Larger workspace height due to infrared array
EWPX4005-30NW 220" x 290" x 108" 4006 cu. ft. (-30 or -65) to 85°C Yes *Sample Chamber Size
EWPX6230-30NW 220" x 290" x 170" 6231 cu. ft. (-30 or -65) to 85°C Yes *Larger workspace height due to infrared array

    ⬆️  Click model number for details, including metric & english units.

Get quick pricing on Drive-In Chambers

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC