Based on our PH temperature ovens, these models incorporate a rotating specimen rack and are especially designed for accelerated heat deterioration testing of rubbers and plastics including polyesters and vinyl.
Incorporates a Rotating Specimen Rack
The rack drive unit is enclosed in the cabinet for a clean appearance. By removing the rack, this unit may also be operated as an ordinary temperature oven. The viewing window is also standard (except 300°C units).

Features for Rotating Rack Ovens
- Rotating Specimen Rack
- Rack is removable so that the oven can be operated with a clear workspace
- Specimen clips are included - 50 for the '102' and 100 for the '202'
- Unit operates at 6 RPM (with 60Hz power)
- Outside diameter of the rack is 12.6" (32 cm)
- One rack is included for the '102' and two racks for the '202' (shown above)
- GPH models include a viewing window with interior light (not available on GPHH)
- Stainless steel interior
- Exclusive ESPEC controller with large LED display
- Two-step programmability with functions for automatic start, stop, ramp, and repeat
- Visual and audible alarm with diagnostic fault code
- Two-step programmability with functions for automatic start, stop, ramp, and repeat
- Specimen power supply control terminal--turns specimen off if chamber faults
- Four-tiered safety system for overheat conditions
- Two shelves included standard, rated for 40 lbs. or more
- Exhaust damper for ventilating oven and fast cool-down
Get A Fast, Free Price Quote