GPH-202 Specifications
Rotating Rack Ovens GPH-202
Interior Volume 7.6 cu. ft.
216 Liters
Interior Dimensions
(W x D x H)
23.6" x 23.6" x 23.6"
600 x 600 x 600 mm
Temperature Range 45 to 200°C
110 to 392°F
Power 208V or 220/230/240V - 1ph
Notes With Rotating Rack

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Industrial Ovens Brochure

More detail about this model at its product family page: Rotating Rack Ovens

GPH-202: Rotating Rack Ovens Features

  • Rotating Specimen Rack
    • Rack is removable so that the oven can be operated with a clear workspace
    • Specimen clips are included - 50 for the '102' and 100 for the '202'
    • Unit operates at 6 RPM (with 60Hz power)
    • Outside diameter of the rack is 12.6" (32 cm)
    • One rack is included for the '102' and two racks for the '202' (shown above)
    • GPH models include a viewing window with interior light (not available on GPHH)
  • Stainless steel interior
  • Exclusive ESPEC controller with large LED display
    • Two-step programmability with functions for automatic start, stop, ramp, and repeat
    • Visual and audible alarm with diagnostic fault code
  • Two-step programmability with functions for automatic start, stop, ramp, and repeat
  • Specimen power supply control terminal--turns specimen off if chamber faults
  • Four-tiered safety system for overheat conditions
  • Two shelves included standard, rated for 40 lbs. or more
  • Exhaust damper for ventilating oven and fast cool-down

More detail about this model at its product family page: Rotating Rack Ovens

Photo of Rotating Rack Ovens
Photo of Rotating Rack Ovens

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on GPH-202

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC