Reliability in electronics is more than a technical requirement—it’s the promise we make to our customers and the foundation of our reputation. At ESPEC, we know that every joint, trace, and connection in your design represents not just your engineering, but your credibility in the market.
That’s why our AMI (Electrochemical Migration Evaluation / Insulation Resistance System) and AMR (Conductor Resistance Evaluation / Joint Reliability Test System) are engineered to deliver industry-leading insight, precision, and peace of mind. When paired with our environmental chambers, these systems empower you to test further, faster, and with more confidence than ever.
Ready to see what’s possible?
Contact us today to schedule a technical consultation, live demo, or request a tailored quote. We’re here to help you redefine reliability.
Why Reliability Testing Matters in Modern Electronics
Electronics today are more complex, compact, and critical than ever. From automotive safety systems to aerospace navigation controls and high-density mobile PCBs, the margin for error is shrinking. A single failure can lead to costly recalls, reputational damage, or even safety risks.
As one client put it: “Every product we ship carries our reputation. We can’t afford to guess when it comes to reliability—only certainty will do.”
Two of the most persistent threats are electrochemical migration and joint reliability failures. These issues can slip past basic tests, only to surface in the field. That’s why we go beyond standard protocols, combining advanced test systems with environmental simulation to replicate the harshest real-world conditions—right inside your lab.
ESPEC’s Testing Philosophy & Expertise
At ESPEC, our mission is straightforward: empower innovators to build the most reliable products on the planet. We see ourselves as your partners, not just your suppliers.
Who We Are:
- Global leader in environmental simulation and reliability testing
- ISO/IEC 17025-accredited calibration and service provider
- Decades of experience serving the most demanding industries
- A culture of partnership, innovation, and relentless pursuit of excellence
True expertise means listening first, then tailoring solutions to your workflow and goals. As our founder puts it: “Reliability isn’t an afterthought—it’s engineered into every decision we make, every system we build, and every partnership we form.”
From initial consultation to ongoing calibration and support, our global team is just a call away—ready to help you push your products to new heights.
AMI System – Electrochemical Migration & Insulation Resistance Evaluation
What is the AMI System?
The AMI system is our answer to one of electronics’ toughest questions: How do you catch and prevent electrochemical migration and insulation failures before they leave your facility? Unlike generic solutions, our AMI system is purpose-built for advanced electronic components, capturing both gradual resistance changes and sudden migration events—those split-second moments that can spell disaster later on.
More than a compliance tool, the AMI system provides a deeper understanding of how designs perform under the harshest real-world conditions.
Key Features & Technical Capabilities
- Wide Testing Voltage Range:
Standard 100 V, with options for 300 V, 500 V, and custom configurations up to 2500 V.
- Scalable Channel Capacity:
Test up to 300 channels with independent module control—ideal for high-throughput labs and R&D environments.
- Ultra-Fast Event Detection:
Unique event detectors capture phenomena in less than 100 microseconds, so you never miss a critical failure.
- High-Accuracy Measurement:
Coaxial cabling and scanner-based precision (up to 150 channels per device) deliver industry-leading accuracy.
- Modular Cable Systems:
Easy replacements and calibration services keep your system running smoothly with minimal downtime.
Integration with ESPEC Environmental Chambers
ESPEC offers full integration with our temperature and humidity chambers, enabling synchronized tests where environmental conditions and electrical measurements are monitored in real time. Built-in safety shutoffs and scheduling ensure seamless, automated, and reliable testing.
“Our chamber integration isn’t just a feature—it’s a philosophy. When you can test electrical and environmental factors together, you see the whole picture.” — ESPEC Engineering Team
Use Cases & Industry Applications
Our AMI system is trusted by leaders in:
- Semiconductors: Detecting micro-leaks and migration in high-density ICs
- Automotive Electronics: Ensuring insulation integrity under rapid temperature swings
- Aerospace: Verifying reliability in mission-critical control systems
- Mobile Devices & PCBs: Stress-testing for the next generation of compact, high-performance boards
If reliability matters in your industry, AMI delivers the insights you need to get it right the first time.
Compliance & Standards
Compliance isn’t optional. The AMI system is built to support:
- IPC-TM-650 (2.6.3.3): Industry standard for insulation resistance and electrochemical migration testing
- AEC-Q200: Automotive-grade reliability
- ISO/IEC 17025: Calibration and data traceability
“When our clients face audits or global supply chain demands, they know our systems have their back.” — ESPEC Quality Assurance
AMR System – Conductor Resistance & Joint Reliability Testing
What is the AMR System?
The AMR system is your frontline defense against failures in solder joints, connectors, and conductor parts—especially under punishing thermal cycling. While others may settle for spot checks, our system provides continuous, high-precision evaluation, ensuring every connection is ready for the real world.
Key Features & Technical Capabilities
- Dual Measurement Options:
Choose between DC (AMR-UD) and AC (AMR-UA) systems to match your application.
- Wide Resistance Measurement Range:
1 mΩ to 100 MΩ (DC) and up to 3 kΩ (AC).
- High Accuracy:
±0.5% at 100 mΩ—because in reliability, every fraction counts.
- Expandable Channel Capacity:
40 channels standard, expandable up to 280 for large-scale projects.
- Data-Rich Operation:
Automatic measurement, logging, graphing, and remote monitoring via LAN.
- ISO/IEC 17025 Calibration:
Every system is supported by full calibration services for rock-solid data reliability.
Integration with ESPEC Environmental Chambers
Testing joints under real-world conditions means more than just heating or cooling. Our AMR system links directly with ESPEC chambers, offering:
- Integrated alarms and schedule control
- Real-time correlation of resistance data with environmental changes
- Automated safety and shutdown features
No more guesswork—just actionable insights you can trust.
Use Cases & Industry Applications
- Automotive: Validating connector reliability through thousands of thermal cycles
- Aerospace: Ensuring solder joint integrity in extreme environments
- High-Density PCB Manufacturing: Continuous monitoring for emerging reliability threats
The AMR system is designed for environments where reliability cannot be compromised.
Compliance & Calibration
Reliability is only as good as your data. That’s why every AMR system comes with:
- ISO/IEC 17025-compliant calibration
- Full data traceability for audits and process validation
- Support for R&D and QA teams under the most demanding standards
ESPEC’s Unique Value – Integration, Support, and Global Reach
What sets ESPEC apart isn’t just our technology—it’s our commitment to partnership, support, and future-proof solutions.
- Seamless Integration:
AMI and AMR systems are designed from the ground up to work hand-in-hand with our environmental chambers, delivering a unified, automated, and scalable testing ecosystem.
- Global Support:
Our experts are available worldwide for setup, training, calibration, and troubleshooting. You’re never alone—no matter where your innovation takes you.
- Future-Proofing:
Modular, scalable solutions mean your investment grows with your needs, not against them.
“We don’t just sell equipment. We build relationships that last—because your success is our mission.” — ESPEC Customer Success Team
Frequently Asked Questions (FAQ)
How do AMI/AMR systems improve reliability?
By detecting both gradual and sudden failures under real-world environmental conditions, our systems help you catch issues before they reach your customers—reducing recalls, warranty claims, and costly downtime.
What industries benefit most?
Any industry where reliability is mission-critical: semiconductors, automotive, aerospace, mobile devices, and high-density PCB manufacturing.
How is data secured and managed?
All systems feature robust data logging, secure LAN integration, and compliance with leading data standards for traceability and audit readiness.
What support and calibration options are available?
ESPEC offers ISO/IEC 17025 calibration, on-site training, and global technical support to keep your systems running at peak performance.
How do I get started with ESPEC?
Contact us for a tailored consultation, schedule a live demo, or request a quote. We’ll guide you every step of the way.
Next Steps – Partner with ESPEC for Unmatched Reliability
Reliability isn’t just a goal—it’s a journey. At ESPEC, we’re honored to walk that path with you, providing the technology, expertise, and support you need to reach new heights.
Ready to take the next step?
Request a demo | Get a quote | Contact our experts
Let’s build the future of reliable electronics—together.
Features for AMI & AMR Systems for Advanced Electronic Component Testing Systems