Getting a Small Testing Chamber

ESPEC has the widest variety of small test chambers, including the smallest humidity chamber in the market. Save lab space and money with just the right chamber for your testing requirements. ESPEC offers standard and custom of these smaller testing chambers.

These include the Benchtop series:

  • Criterion is ESPECs most economical choice with sizes ranging from 1.4 or 4 cubic feet.
  • SU/SH is our premium series with the smallest models with sizes ranging from 0.8 and 2.2 cubic feet.
  • Compact Temperature Cycling has the model of the BTZ-4200, with the overall footprint being just 31” x 45”, is based on our space-saving Criterion Benchtop series.
  • MC Ultra Cold has two models, one size: 2.2 cubic feet and with a Ultra-cold temperature range to -75 or -85°C.

Specific Benchtop series are available in ESPECs Quick Ship and Rental list.

 
Related Products from ESPEC
Criterion Benchtop Chambers

Nine different models, two chamber sizes

  • Large interiors: 1.5 or 4 cu. ft.
  • Temperature range: -20 or -70 to 180°C
  • Models with humidity: 10 to 95%
  • Space-saving vertical design
  • Your most economical choice
See all Criterion Models
SU/SH Series Benchtop Chambers

Premium features for the ultimate in testing flexibility

  • Two sizes: 0.8 & 2.2 cubic feet
  • Temp range of up to -60 to 150°C
  • Humidity models with 30 to 95%RH
  • Quick ship: model SH-242 in stock
  • USB and Ethernet standard
See SU/SH models
Compact Temperature Cycling Chamber

New model BTZ-4200 with fast 15°C/min. change rate

  • Wide temperature range: -70 to 180°C
  • Compact design based on our 4 cu. ft. benchtop models
  • Fits thru doors, requires no cooling water or LN2
Learn more about the BTZ-4200