Telecordia GR-49-CORE for outdoor network interface devices

Telecordia GR-49-CORE for outdoor network interface devices

Paragraph Title Description Benchtop Models Reach-in Models Other Models
5.1 R5-1 [53] High Temperature Storage/ Mold Stress 70°C Any benchtop or PH or PV oven Any Plationus Walk-in
5.1 CR5-1 [55] High Temperature Storage/ Mold Stress 80°C Any benchtop or PH or PV oven Any Platinous Walk-in
5.2 R5-4 [56] Temperature Cycling  -40 to 60°C
30 minute transition
  Any Platinous or Global-N Walk-in
5.2 CR5-5 [57] Temperature Cycling  -40 to 60°C
30 minute transition
  Any Platinous or Global-N Walk-in
5.3 R5-6 [58] Temperature Cycling with Humidity 4 to 60°C
w/ RH
 see note below Any Platinous or Global-N Walk-in
5.3 CR5-7 [59] Temperature Cycling with Humidity 4 to 60°C
w/ RH
 see note below Any Platinous or Global-N Walk-in

Don't be fooled.  Test 5.3 is harder than it sounds because it requires humidity to be controlled below 10°C, which is very hard on a chamber. Also, for test 5.3, we don't recommend our benchtop series due to the requirement for humidity to be controlled during temperature transition, starting at 4°C.

Resources

Get quick pricing on Telecordia GR-49-CORE for outdoor network interface devices Chamber Models

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC