Telecordia GR-1209-CORE for passive fiber optic components

Telecordia GR-1209-CORE for passive fiber optic components

You will need an insertion / return loss test system to go along with our chamber to do these tests. We recommend the Optical Component Environmental Test System from JDS Uniphase. It is ready to work with an ESPEC environmental chamber, making the perfect optical components environmental test system for long term testing to Telcordia (Bellcore) standards GR-326, 1209, 1221. All the required tests can be done by our Platinous model

Paragraph Title Description Benchtop Models Reach-in Models
5.4.1.1 Temperature-Humidity Aging 75°C/90% for 168 hours
(or 85°C/85%)
Any humidity model Any Platinous or Platinum
5.4.1.5 Temperature Cycling -40 to 70°C at ~1°C per minute, 10 cycles Almost every benchtop Any Platinous or Platinum
5.4.2.1 Temperature-Humidity Cycle
(for controlled environments)
-10 to 60°C and 20 to 85%RH, 42 cycles Any Platinous or Platinum
5.4.2.2 Temperature-Humidity Cycle
(for uncontrolled environments)
-40 to 85°C and 20 to 85%RH, 42 cycles Any Platinous or Platinum
5.4.2.4 Temperature Effects on DWDM Components
(for controlled environments)
 -10 to 60°C
1-2°C per minute, one cycle
Almost every benchtop Any Platinous or Platinum
5.4.2.5 Temperature Effects on DWDM Components
(for uncontrolled environments)
 -40 to 85°C
1-2°C per minute, one cycle
Almost every benchtop Any Platinous or Platinum

Get quick pricing on Telecordia GR-1209-CORE for passive fiber optic components Chamber Models

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC

Call Sales:

877-463-7732 or
+1 616-896-6100 (8-5 EST)
Find & call your local sales rep

Product Support:

+1 616-896-6170 (8-5 EST)
Denver/Qualmark: +1 303-254-8800
Support request form