Are you looking for the smallest chamber possible to get your testing done? Hate the footprint and noise of other temperature chambers? Need to closesly integrate other test equipment? These are the temperature chambers for you!
Easy to install and own:
- The SU models are small enough be placed underneath a benchtop, or on top.
- Designed for integration with other test equipment to make a complete test stand.
- The smaller models run on standard 115V power, enabling easy installation anywhere.
- Extremely quiet operation as low as 52 dba, suitable for quiet labs or offices.
Compare Benchtop Models Side-by-side comparison of up to three models.
Winner of iF Design Award 2016, assessed for "Practicability, Usability + Ergonomics, & Target Group Fit "
Features for SU Series Benchtop Chambers
CHAMBER DESIGN FEATURES:
- Premium design with a space-saving footprint and quiet operation suitable for offices and small labs
- One 1" diameter cable port on the right side
- One adjustable stainless steel shelf
- Temperature output terminals
ESPEC'S EXCLUSIVE PROGRAM CONTROLLER:
- User-friendly touch-screen operation
- Three different ‘constant mode’ settings can be saved for single-setting operation
- Store 40 cycling programs, with up to 99 steps each
- Programs may be written on a PC and uploaded via USB
- The trend-graph display shows a record of setpoints and actual values
- Operation data can be downloaded as needed, or continually, to USB
- System alarms are stored in memory for historical review
- Built-in timer functions allow the chamber to be started or shut down automatically
- Pattern Manager Lite PC software for program editing and datalog viewing/exporting, to support USB functionality
- Also included is Web Manager remote monitor/control via Ethernet/browser
SAFETY FEATURES:
- Three levels of overheat protection
- Specimen power supply control terminal
- Main power circuit breaker
Get A Fast, Free Price Quote