Make your selections on the left to find the chambers that match.
Nearly all benchtops, reach-ins, temp-cycle chambers included. (Images are representative only, windows may be optional.)
Platinous: EPZ-3J
14 cu. ft. (23.6x31.5x33.5 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled
Platinous: EPU-4J
32 cu. ft. (39.4x35.5x39.4 in.)
-30 to 180°C
Cooling rate is 1.4°C/m.
Air-cooled
Platinous: EPX-2J
8 cu. ft. (19.7x23.6x29.5 in.)
-70 to 180°C, with humidity
Cooling rate is 4°C/m.
Air-cooled
Platinous: EPX-3J
14 cu. ft. (23.6x31.5x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 2.5°C/m.
Air-cooled
Platinous: EPL-4J
32 cu. ft. (39.4x35.5x39.4 in.)
-30 to 180°C, with humidity
Cooling rate is 1.4°C/m.
Air-cooled
Global-N: EGNU12-4NWL
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C
Cooling rate is 9°C/m.
Water-cooled
Platinous: EPZ-4J
32 cu. ft. (39.4x35.5x39.4 in.)
-70 to 180°C
Cooling rate is 1.2°C/m.
Air-cooled
Global-N: EGNU12-6NWL
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C
Cooling rate is 13°C/m.
Water-cooled
Global-N: EGNU28-4NWL
28 cu. ft. (39.4x31.5x39.4 in.)
-35 to 180°C
Cooling rate is 5°C/m.
Water-cooled
Platinous: EPX-4J
32 cu. ft. (39.4x35.5x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled
Global-N: EGNU12-4NAL

Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C
Cooling rate is 9°C/m.
Air-cooled
Global-N: EGNU28-6NWL
28 cu. ft. (39.4x31.5x39.4 in.)
-35 to 180°C
Cooling rate is 9°C/m.
Water-cooled