Make your selections on the left to find the chambers that match.
Nearly all benchtops, reach-ins, temp-cycle chambers included. (Images are representative only, windows may be optional.)
Global-N: EGNL12-4NAL
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C, with humidity
Cooling rate is 9°C/m.
Air-cooled
Global-N: EGNZ16-6NWL

Representative image
16 cu. ft. (29.5x29.3x33.5 in.)
-70 to 180°C
Cooling rate is 10.5°C/m.
Water-cooled
Global-N: EGNL12-6NAL

Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C, with humidity
Cooling rate is 13°C/m.
Air-cooled
Global-N: EGNZ28-4NWL
28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Water-cooled
Global-N: EGNU28-12NWL
28 cu. ft. (39.4x31.5x39.4 in.)
-35 to 180°C
Cooling rate is 16°C/m.
Water-cooled
Global-N: EGNU28-7.5NWL
28 cu. ft. (39.5x31.5x39.4 in.)
-35 to 180°C
Cooling rate is 13°C/m.
Water-cooled
Global-N: EGNX12-4NWL
12 cu. ft. (23.6x29.2x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 6.5°C/m.
Water-cooled
Global-N: EGNZ28-6NWL
28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C
Cooling rate is 6°C/m.
Water-cooled
Global-N: EGNZ35-4NWL
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Water-cooled
Global-N: EGNX12-6NWL
12 cu. ft. (23.6x29.2x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 11°C/m.
Water-cooled
Global-N: EGNL28-4NAL

Representative image
28 cu. ft. (39.4x31.5x39.4 in.)
-35 to 180°C, with humidity
Cooling rate is 5°C/m.
Air-cooled
Global-N: EGNZ12-4NAL

Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-70 to 180°C
Cooling rate is 6.5°C/m.
Air-cooled