Learn more about Quick Ship Chambers

Need an Environmental Test Chamber... Right Now?

ESPEC Quick Ship units are your solution when testing can’t wait. Get the reliability of ESPEC environmental chambers with the advantage of expedited shipping.

Why Choose Quick Ship?

Fast Deployment

When time is of the essence, our Quick Ship environmental chambers get your testing program up and running quickly. Avoid delays and start testing sooner.

Unforeseen Needs

Address unexpected testing requirements or equipment failures without missing a beat. Our quick models ensure you’re never caught unprepared.

Proven Performance

Even with limited lead time, you can count on quality and precision. Our Quick Ship units maintain the high standards that our customers have come to expect.

Free “Remote Start-up” Service

Get started right without delay. Our technicians guide you through the setup and start-up process remotely, saving you time and ensuring optimal performance from day one.

Common Applications

Our Quick Ship environmental chambers are versatile and can be used for a variety of applications, including:

  • First-Time Quality (FTQ) Verification and Reliability Testing: Ensure your products meet quality standards and perform reliably under specified conditions.
  • Extended Humidity Testing: Conduct rigorous tests such as 85°C/85%RH to evaluate product durability and performance in high humidity environments.
  • Field Failure Evaluation: Analyze failures under specific environmental conditions to improve product design and durability.
  • Accelerated Aging and Product Screening: Simulate long-term environmental exposure to predict product lifespan and identify potential issues early.

…and many more!

Get Your Quote Today

Don’t let time constraints hinder your testing requirements. Contact us today for a quote that includes details on available models and optional features. With ESPEC’s Quick Ship environmental test chambers, you get the performance you need, exactly when you need it.

FAQs for Quick Ship Units from ESPEC

How quickly can I expect my quick ship environmental chamber to arrive?

Unmodified stock equipment is typically shipped within two business days of order confirmation. If you add optional features, please allow up to two weeks for your environmental test chamber to be shipped.

What optional features can be added to a quick ship unit?

Optional features for quick ship models include cable ports, shelves, water filters, DAQ/chart recorders, computer interfaces, Web Controllers, product temperature control, and emergency stops. Windows cannot be added, but most stock units already include a window. We’ll confirm availability when putting together your quote.

How do I get a price quote and confirmation the unit I need is in stock?

To get a price quote for quick ship environmental chambers, go to the chamber model page you are interested in and choose the “Request Quote” tab. This will prefill the model you are interested in. Complete the remaining fields, and ESPEC will get a price quote to you within a day.

I need an environmental chamber but don’t see a quick ship option that fits. What are my alternatives?

If our quick models don’t fit your needs, you might consider choosing a larger unit, one with a wider temperature range, or one with humidity control to get something quickly. We stock the most popular models, including humidity chambers, which have a higher resale value and may offer the features you need.

What is the difference between your Quick Ship chambers and standard lead-time models?

Quick Ship chambers offer a limited selection of standard options for faster delivery, while standard lead-time models provide greater flexibility in localization (code compliance or voltage), option selection, and other modifications.

Can Quick Ship chambers be used for fast temperature cycling or high heat-load applications?

We do have TSE-12-A thermal shock and BTZ-4200 fast cycling chambers in stock for temperature cycling tests of 15°C.min. The rest of our inventory is typically general-use equipment. For specific applications such as fast temperature cycling or high heat-load requirements, contact us to discuss your needs in detail.

Are there other issues that limit a fast shipment and delivery?

If you’re ready to buy, let us know immediately so we can get your company approved by our accounting team. Our normal freight shipping method can take up to a week, but if you’re in a serious hurry, let us know, and we’ll discuss faster alternatives.

Do you offer installation and setup services for Quick Ship chambers?

For our standard environmental test chambers for sale, we include a free “Remote Start-up” service. Our technicians will guide you through the setup and start-up process remotely, avoiding the cost and delay of having a technician onsite.

ESPEC has the widest variety of small test chambers, including the smallest humidity chamber in the market. Save lab space and money with just the right chamber for your testing requirements. ESPEC offers standard and custom of these smaller testing chambers.

These include the Benchtop series:

  • Criterion is ESPECs most economical choice with sizes ranging from 1.4 or 4 cubic feet.
  • SU/SH is our premium series with the smallest models with sizes ranging from 0.8 and 2.2 cubic feet.
  • Compact Temperature Cycling has the model of the BTZ-4200, with the overall footprint being just 31” x 45”, is based on our space-saving Criterion Benchtop series.
  • MC Ultra Cold has two models, one size: 2.2 cubic feet and with a Ultra-cold temperature range to -75 or -85°C.

Specific Benchtop series are available in ESPECs Quick Ship and Rental list.

ESPEC has the widest variety of low cost, affordable test chambers, that includes some of our most widely known chambers. Save time and money while choosing a chamber from a list of large and small rental and quick ship chambers on our website.

Save thousands and get quick delivery by using the affordable Qualmark Refurbished HALT Systems, a product line of ESPEC.

ESPEC rents our most popular chambers for short-term use, when purchasing a chamber isn’t practical, or the need is urgent. The rentals available includes chambers in the Benchtop, Reach-in, and Thermal shock series. We provide discounted rates for a longer rental period that fits your budget needs.

ESPEC has affordable Quick Ship chambers that will ship within two business days of order. Quick Ship include chambers from the series of Benchtops, Platinous, Thermal Shock and Non-Nitrogen HALT.

For more information, visit our Quick Ship or Rentals page.